Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Black Gold® Oilfield Service

    Transfer of water, petroleum based fluids, dilute acids, chemicals and abrasive slurries used in oil and gas well stimulation and fracking. Transfer of refined fuels (commercial gasoline, diesel fuel) oils and other petroleum products. Transfer hoses are designed for intermittent contact with refined fuels and must be drained after use. Ideal for offshore/onshore dock hose transfer applications involving discharge service for diesel oils and other similar petroleum products where an extremely lightweight, flexible hose with a high rated working pressure and a small minimum bend radius is required.

    • Temperature Range: -40°C to +82°C (-40°F to +180°F) continuous service.
    • 200' length coiled and wrapped in polyethylene.
    • Synthetic, high tensile textile with static wire.
    • Type C (Nitrile). Black.