Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Chem Master™ Plus XLPE

    Chem Master™ hoses have specially compounded tube constructions designed to handle up to 1200 different acids and bases. Gates has perfected the use of Gatron™ modified cross-linked polyethylene in it's Chem Master™ Plus and XTreme™ offerings. This feature provides superior hose-to-coupling interface strength as well as temperature limits of up to +300°F Some of the recommended applications include: Bulk tank truck; barge; ship; or storage tank transfer. Reference Gates Chemical Resistance Table for proper hose selection and temperature limitations.

    • Temperature range: -40°C to +121°C (-40°F to +250°F).
    • Working pressures from 150 psi to 200 psi (1,38 to 1,03 MPa).
    • Sizes: 3/4" to 4" (black cover).

    Features and Benefits

    • Tube: Type K (Gatron™ Modified Cross-linked Polyethylene).
    • Reinforcement: Synthetic, high tensile textile cord with steel wire helix.
    • Cover: Type P (EPDM). Black or green corrugated with orange stripe.
    • Design factor : 4:1.