View All Automotive Water Pumps

42064 WATER PUMP

Product # 77020256

Gates® water pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium alloy materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Get industry best, and a guaranteed OE-quality fit, with Gates.

  • Gates water pumps fit and perform exactly to OE specifications and requirements
  • Gates offers engine cooling water pumps and electric water pumps
  • Quality-assured with 100% leakage and functional tests of seals, bearings, castings, and fully assembled water pump
  • Backed by a limited lifetime warranty
  • Product Details
    Part # 42064
    UPC 072053779677
    Housing Cast Aluminum
    Contents Water Pump
    Rotation of Impeller Standard
    Impeller Material Stamped Steel
    Timing Belt Driven No
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 4.7
  • Fits models

Keep your engine running longer, and better.

In order for your engine to perform at its highest level, and remain durable through the years, you need a cooling system water pump that will work as hard as the rest of the engine. Gates® premium, tested, OE-equivalent water pumps make the job look easy and get you where you're going.

Keepin' it Cool.

Your vehicle's water pumps work tirelessly to move coolants throughout the engine to ensure it stays at the optimal operating temperature. An overheated engine works less efficiently, and can cause expensive damage to the engine and components around it. As one of the world's leading manufacturers of automotive water pumps, trust Gates® to keep your engine systems cool.