View All Truck Belts

TR22344 TRUCK BELT

Product # 86200207

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR22344
    Product # 86200207
    Description TR22344 TRUCK BELT
    UPC 072053274677
    Outside Circumference (in) 34.89
    Outside Circumference (mm) 886
    Effective Length (in) 34.31
    Effective Length (mm) 871
    Top Width (in) 0.594
    Top Width (mm) 15
    Section RA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.36
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips