The product images shown are Illustrative only and may not be an exact representation of the product.
View All Truck Belts

TR22588 TRUCK BELT

Product # 86200971

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt. Its deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool. Special notch design resists cracking while providing tensile member support during operation.

  • Special tensile cords give high stretch resistance.
  • Oil and heat-resistant construction throughout.
  • Meets SAE J636b and SAE J637 specifications.
  • Product Details
    Part # TR22588
    Product # 86200971
    Description TR22588 TRUCK BELT
    UPC 072053277944
    Effective Length (in) 58.82
    Effective Length (mm) 1494
    Notched true
    Outside Circumference (in) 59.4
    Outside Circumference (mm) 1509
    Section RA
    Top Width (in) 0.594
    Top Width (mm) 15
    Angle 36
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.56
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips