Round Endless™ belts are designed for more demanding applications and are designed to provide optimal grip in a low-torque application and are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or retensioning.
Part # | 7 X 49 RE BELT |
---|---|
Product # | 88201895 |
Description | 7 X 49 RE BELT |
UPC | 072053483413 |
Cross Section | ROUND |
Inside Circumference (in) | 49 |
Inside Circumference (mm) | 1245 |
Inside Length (in) | 49 |
Effective Length (in) | 49 |
Effective Length (mm) | 1245 |
Outside Circumference (in) | 52 |
Outside Circumference (mm) | 1321 |
Section | ROUND |
Top Width (in) | 0.44 |
Top Width (mm) | 11 |
Thickness (in) | 0.44 |
Thickness (mm) | 11 |
Markets/Applications | Round Endless belts are ideal for 1/4 turn or twisted drives, serpentine drives, power turn and line shaft conveyors and commercial sewing machines. |
---|
Color | Black |
---|---|
Construction | Banded |
Material | Gates Proprietary |
Recommended For | Contact the Gates Made-To-Order Metals Team. |
---|---|
WARNING: | Do NOT use with backside idlers. |
Belt Notes | Standard-stocked Round Endless belts are footnoted. All others are Made-To-Order and may require minimum order quantities. Contact Customer Service for availability. |
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.33 |
Designed to provide optimal grip in a low-torque application, our endless belts are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or re-tensioning.
With Gates® MachineWorks services, our product application experts work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications. To order sheaves for your Gates Round Endless Belt, contact our MachineWorks team.