Developed by Gates and produced to patented manufacturing processes, these belts provide more load-carrying capacity at higher speeds to small multiple V-belt precision drives. This results in significant cost savings and improved design freedom.
Part # | 3/11M1120JB |
---|---|
Product # | 89143112 |
Description | 3/11M1120JB POLYFLEX |
UPC | 072053260298 |
Cross Section | 11MJB |
Top Width Per Strand (in) | 0.4375 |
Top Width Per Strand (mm) | 11 |
Effective Length (in) | 43.39 |
Effective Length (mm) | 1102 |
Notched | false |
Number of Ribs | 3 |
Section | 11M/JB |
Strand | 3 |
Top Width (in) | 0.43 |
Top Width (mm) | 11 |
Angle. | 60 |
Thickness (in) | 0.28000000000000003 |
Thickness (mm) | 7.1 |
Markets/Applications | Use in place of Polyflex® singles on drives requiring joined sets. A partial listing of applications includes machine tools, computer peripherals, medical equipment, library equipment, small appliances, blower drives and dough mixers. |
---|
Color | Black |
---|---|
Construction | Bandless |
Material | Polyurethane |
Recommended For | Contact the Gates Made-To-Order Metals Team. |
---|---|
Belt Notes | Manufacturing lead times and minimum order quantities may apply to matched sets and to rib configurations other than those listed. Minimum order quantities do not apply for belt lengths listed. Contact Customer Service for details. Polyflex® JB® Belts are available in 3M, 5M, 7M, and 11M cross sections. The Polyflex® JB® belt part number is comprised of the number of belt strands, cross section, effective length and the "JB" signifying joined band construction. For example; part number 3/5M1000JB represents 3 strands joined together, 5mm top width for each belt strand, effective length of 1000mm and joined band (JB) construction. |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.57 |