Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Polyflex® Belts

    11M1000 POLYFLEX

    Product # 89041000

    Developed by Gates and produced to patented manufacturing processes, these belts provide more load-carrying capacity at higher speeds to small multiple V-belt precision drives. This results in significant cost savings and improved design freedom.

    • High Modulus Polyurethane compound resists fatigue, wear, ozone and most environmental conditions. It also improves adhesion to the tensile cords.
    • Precise casting method eliminates layers and overlaps for smooth running and low vibration.
    • Ribbed backing provides greater lateral stability and relieves bending stress.
    • Unique 60° angle polyurethane construction results in better support of the tensile section that transmits a more even load distribution at higher speeds in less space than conventional v-belts.
    • Recommended for use on bench type milling machines, lathe drives, woodworking and metalworking machine spindle drives, computer peripheral equipment, small blowers, etc. Available on demand as matched sets.

    • Product Details
      Part # 11M1000
      Product # 89041000
      Description 11M1000 POLYFLEX
      UPC 072053224863
      Cross Section 11M
      Effective Length (in) 39.37
      Effective Length (mm) 1000
      Notched false
      Number of Ribs 1
      Section 11M
      Top Width (in) 0.43
      Top Width (mm) 11
      Angle. 60
      Thickness (in) 0.27
      Thickness (mm) 6.9

    BIG POWER FOR SMALL SPACES.

    Polyflex® Belts were specially designed to transmit maximum power for a variety of small precision v-belt drive applications. The belt's ribs are designed to reduce bending stress on miniaturized drive components, while their 60° angle construction provides added support for even load distribution. This enable their use in high-performance, precision applications, accommodating shaft speeds in excess of 10,000 rpm.

    Features and Benefits

    • The 60° angle results in better support of the tensile section, and provides a more even load distribution.
    • Design freedom and space savings which are not possible with conventional rubber construction belts.
    • Ribbed backing provides greater lateral stability and relieves bending stress.
    • Polyurethane is extremely resistant to heat, chemicals and oil.
    • Low maintenance cost as belt needs less re-tensioning.
    • Improves adhesion to the tensile cords.
    • Long belt life on compact drives.

    A MATERIAL DIFFERENCE.

    Every Gates power transmission product is made at the leading edge of material science and manufacturing processes. Gates® Polyflex® Belts are precision cast, using our own proprietary process that forms the belt in a seamless, single layer. Their HDPE compound construction provides material properties that combine strength, flexibility, and high temperature tolerance. The result is a precision application belt that provides exceptional load-carrying capacity, application versatility, and durability.

    Resources