The product images shown are Illustrative only and may not be an exact representation of the product.

Truflex® V-Belts

Truflex® belts are engineered with superior length stability for minimal take-up requirements, perfect for all industrial, light-duty applications, including fractional horsepower (FHP) motors and applications using backside idlers.

  • Flex-bonded cords are strongly secured to the belt’s body for equal load distribution and absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life
  • The Flex-Weave® Cover is constructed for longer cover life, providing the belt’s core with extended protection from oil, dirt, and heat
  • Runs with smooth, quiet operation
  • Meets RMA oil and heat-resistant standards and static conductivity requirements
  • Note: Truflex belts are offered in cross sections 2L (0), 3L (1), 4L (2), 5L (3)

All Parts

1-10 of 278 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
2305 84002305 2305 TRUFLEX BELT 30.5 778 30.15 766 0.5 13 4L 40 false
2L100 / 0100 84000100 0100 TRUFLEX BELT 10 254 9.76 248 0.25 6 2L 40 false
2L110 / 0110 84000110 0110 TRUFLEX BELT 11 279 10.76 273 0.25 6 2L 40 false
2L120 / 0120 84000120 0120 TRUFLEX BELT 12 305 12 305 0.25 6 2L 41 false
2L130 / 0130 84000130 0130 TRUFLEX BELT 13 330 12.76 324 0.25 6 2L 40 false
2L140 / 0140 84000140 0140 TRUFLEX BELT 14 356 13.76 350 0.25 6 2L 40 false
2L150 / 0150 84000150 0150 TRUFLEX BELT 15 381 14.76 375 0.25 6 2L 40 false
2L160 / 0160 84000160 0160 TRUFLEX BELT 16 406 15.76 400 0.25 6 2L 40 false
2L170 / 0170 84000170 0170 TRUFLEX BELT 17 432 16.76 426 0.25 6 2L 40 false
2L180 / 0180 84000180 0180 TRUFLEX BELT 18 457 17.76 451 0.25 6 2L 40 false
1-10 of 278 Items

Minimum Output. Maximum Performance.

Whether you're driving auxiliary automotive applications like electric windows, windshield wipers, and central locking systems, or you're powering drive pumps, power tools, and domestic appliance applications, your FHP motors and light-duty applications still demand the superior performance, reliability, and quality that you'll only find with Gates.

Engineered with your Light-Duty Application in Mind.

We've engineered the Gates Truflex® belt with all the qualities of a great belt, including flexibility, durability, and resistance to contaminants. It includes a thin profile, designed for small-diameter sheaves, and a lower cord positioning to improve belt performance on light-duty belt drives and in your backside idler applications.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips