The product images shown are Illustrative only and may not be an exact representation of the product.
View All Tri-Power® PowerBand® Belts

6/CX144 TRI-POWER POWERBAND

Product # 90996144

With a proprietary construction, Gates Tri-Power® PowerBand® belt has a superior combination of flex and load carrying capacity. This belt is engineered to transmit more horsepower than the classic cross sections in the same amount of drive space.

  • Belt Edge is machined for even sheave groove contact, resulting in smoother running, less slip and wear.
  • Flex-Bonded Cords are strongly forged to the belt body, resulting in equal load distribution and absorption of bending stress without cord deterioration.
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
  • Patented Ethylene Material construction provides -60°F to +250°F (-51°C to +121°C) temperature range to resist belt cracking.
  • 15% capacity increase over wrapped belts.
  • Product Details
    Part # 6/CX144  /  6/CX144
    Product # 90996144
    Description 6/CX144 TRI-POWER POWERBAND
    UPC 770075447276
    Outside Circumference (in) 147.6
    Section CX
    Number of Strands 6
  • Application
    Markets/Applications Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.
  • Notes
    Belt Notes For example, 90983063 represents a "BX" section PowerBand® (9098) with 3 strands (3) that is 63.0 inches (063) long.
    Recommended For Multi-Duty® Sheaves (B, C)
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.94

Perfect Belts for Imperfect Conditions.

Over time, belts fail from heat cracks, stretching, or excessive wear. Belt re-tensioning and replacement leads to downtime, inefficiency, and loss of productivity. Our molded notch V-belts, including the Tri-Power belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.

Longer Life at Extreme Temperatures.

Ethylene rubber material (EPDM) resists hardening to avoid cracking with 88% broader temperature range compared to other belt materials, with a range from -60°F to +250°F (-51°C to +121°C). Gates® Tri-Power PowerBand belts meet ARPM/RMA standards for oil and heat resistance as well as static conductivity.

PRODUCT RESOURCES