The product images shown are Illustrative only and may not be an exact representation of the product.
View All Super HC® XP™ Notched Premium PowerBand® Belts

6/5VXP710 SHC XP NOTCHED PREMIUM NARROW PB

Product # 96946071

Gates® Super HC® Molded Notch PowerBand® belts are truly a class above the rest. Using a patented EPDM material, they offer notched belt construction, superior flexibility, Aramid tensile cord power, and Gates PowerBand stability, all in one power transmission solution. These belts thrive in extreme temperature environments, with an operating range from -59⁰F to 250⁰F. This line of uncompromising, hard-working, durable belts is one example of Gates ongoing commitment to innovation.

  • Averages 50% more horsepower than our standard Super HC® Molded Notch PowerBand® belts
  • Single or PowerBand construction ensures even load distribution
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Product Details
    Part # 6/5VXP710  /  6/5VXP710
    Product # 96946071
    Description 6/5VXP710 SHC XP NOTCHED PREMIUM NARROW PB
    UPC 770075645061
    Outside Circumference (in) 71.96
    Section 5VX
    Notched false
    Num Strands 6
  • Application
    Markets/Applications Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over or jump off the drive.
  • Belt / Sprocket Specifications
    Recommended Sheaves Super HC® Sheaves as recommended by DesignFlex® Pro™ drive analysis.
  • Notes
    Belt Notes Belt part number is constructed by placing the (#) number of strands required followed by a slash (/) in front of the belt size. For example, 5/5VXP1000 represents a 5VXP1000 with 5 joined strands. Belt product number is 8 or 9 digits constructed of product series prefix, number of strands, and belt length. For example, 96945125 represents a "5VXP" section PowerBand® (9694) with 5 strands (5) that is 125.0 inches (125) long. When application requires XP™ belt sets, request same group/match number. XP™ belts are not part of the V80® length matching program.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.96

Stronger than Steel.

The Aramid tensile cords provide extreme strength and durability with limited stretch, with an impact resistance that is pound-for-pound stronger than steel.

Industry Best, Even in the Extremes.

Industry standard ambient temperature ranges for V-belts is -31⁰F to 140⁰F. This belt solution is almost double. Your Gates® Super HC™ XP™ Notched Premium PowerBand™ Belt are designed to endure temperature extremes, maintaining operational efficiency and performance at temperature ranges between -70⁰F and 250⁰F.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips