The product images shown are Illustrative only and may not be an exact representation of the product.
View All Super HC® Molded Notch PowerBand® Belts

9/5VX900 SPR HC NTCH PWRBD

Product # 93899090

The PowerBand® construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over, slip, or jump off the drive.

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
  • Patented Ethylene (EPDM) Material construction provides -60°F to +250°F temperature range to resist belt cracking.
  • The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive.
  • Meets RMA oil and heat resistant standards and static conductivity requirements.
  • Product Details
    Part # 9/5VX900  /  9/5VX900
    Product # 93899090
    Description 9/5VX900 SPR HC NTCH PWRBD
    UPC 072053771008
    Outside Circumference (in) 90
    Section 5VX
    Notched false
    Num Strands 9
  • Application
    Markets/Applications Recommended for multiple V-belt drives exposed to pulsating or heavy shock loads which can make belts whip, turn over or jump off the drive.
    Size Range/Availability Belt Slitters located onsite at several Gates Service Centers can cut down an existing belt in inventory to the strand width needed. Large Inventory of standard lengths and widths are readily available. See sizing table for details.
  • Belt / Sprocket Specifications
    Recommended Sheaves Super HC® Sheaves
  • Notes
    Belt Notes Belt part number is constructed by placing the (#) number of strands required followed by a slash (/) in front of the belt size. For example, 5/3VX800 represents a 3VX800 with 5 joined strands. Belt product number is 8 or 9 digits constructed of product series prefix, number of strands, and belt length. For example, 93885080 represents a "3VX" section PowerBand® (9388) with 5 strands (5) that is 80.0 inches (080) long.
  • Packaging details
    Customer Pack
    Weight (lbs.) 12.78

Materials Made for your Application Challenges.

Gates® molded notch V-belts are exclusively constructed with EPDM, a high-performance synthetic rubber compound. Belts made with EPDM offer a 70% broader temperature range tolerance compared to other belts and resist hardening to avoid cracking. They meet The Rubber Manufacturers’ Association (RMA) standards for oil and heat resistance, as well as static conductivity.

A notch on your belt.

Gates® designs molded notches in our belts to reduce the bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips