View All Super HC® Molded Notch Belts

3VX530 SUPER HC V BELT

Product # 92017353

When your power transmission application needs a high horsepower solution but is constrained by drive weight or physical space, the answer is Super HC® Molded Notch Belts. Our proprietary construction process provides a superior combination of flex and load-carrying capacity, transmitting up to three times the horsepower versus comparably sized belts.

  • Machined belt edge provides maximum sheave groove contact for even wear and extended belt life
  • Designed for high horsepower, space-constrained applications
  • Promotes smoother, quieter operation, with less slippage and belt wear
  • Optimally constructed for small sheave diameter drives
  • Patented Ethylene Material construction
  • High temperature range tolerance (-70°F to +250°F) to resist cracking
  • Proprietary Flex-Weave® cover protects the belt's interior from oil, contaminants, and heat
  • Product Details
    Part # 3VX530
    Product # 92017353
    Description 3VX530 SUPER HC V BELT
    UPC 072053016109
    Outside Circumference (in) 53
    Outside Circumference (mm) 1346
    Top Width (in) 0.38
    Top Width (mm) 10
    Section 3VX
    Notched false
  • Application
    Markets/Applications Suitable for all industrial applications, particularly where space, weight and horsepower capacity are critical.
  • Belt / Sprocket Specifications
    Recommended Sheaves Super HC® Sheaves
  • Notes
    Belt Notes Gates Super HC® Molded Notch belts are available in 3VX and 5VX cross-sections.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25
  • Fits models

A Bond for Life

Our proprietary manufacturing process and investments in material science created a power transmission solution that outperforms other options. Flex-Bonded Cords adhere strongly to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.

Tight Spaces Call for Innovative Solutions

Gates Super HC® Molded Notch Belts are constructed from a patented ethylene material that provides high temperature tolerance and exceptional strength. This enables our belts to deliver more horsepower, up to three times more, in less space, making them extremely versatile for a variety of manufacturing and field power transmission applications.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips