Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Metric Power™ V-Belts

    10X1400LI

    Product # 942410140

    Manufactured to our exacting standards for quality, safety, and dependability. Their proprietary construction ensures unmatched load-carrying capacity paired with superior flex and stretch resistance.

    • Flex-bonded cords are chemically forged to the belt body, providing equal load distribution and bending stress absorption without cord deterioration.
    • Patented Ethylene construction helps resists belt cracking and provides application versatility.
    • Proprietary construction process combines flex and load-carrying capacity with reduced stretch and superior cord adhesion properties.
    • Ideal for use as replacements on drives that require metric cross sections in a broad range of applications, including textile mills, machine tool and food processing.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 10X1400LI
      Product # 942410140
      Description 10X1400LI
      UPC 072053619812
      Cross Section 10X
      Inside Circumference (in) 55
      Inside Circumference (mm) 1400
      Effective Length (in) 56.26
      Effective Length (mm) 1429
      Notched true
      Outside Circumference (in) 57
      Outside Circumference (mm) 1448
      Number of Ribs 1
      Section 10X
      Top Width (in) 0.39
      Top Width (mm) 10
      Angle. 38
      Thickness (in) 0.24
      Thickness (mm) 6

    V-Belts That Deliver a Material Difference.

    Gates® operates at the forefront of material science, and our Metric-Power™ V-Belts are no exception. Our patented EPDM rubber compound used in this line of belts provides wide-ranging temperature tolerance, while also meeting RMA standards and requirements for oil and heat resistance and static conductivity. This makes our Metric-Power™ V-Belts extremely versatile for a wide range of power transmission applications.

    Made for the Toughest operating environments

    Because our highly engineered Metric-Power™ V-Belts are impervious to rust and corrosion, they are ideally suited for high-humidity environments and applications that expose drives to the elements or require frequent wash downs. That's why they are trusted in a wide range of applications, including food and beverage manufacturing, mining, and textile processing, where traditional chain solutions can't match up.