The product images shown are Illustrative only and may not be an exact representation of the product.

Fleetrunner® PowerBand® Belts

Designed for problematic, heavy-duty, high-vibration applications that require belt sets. The PowerBand® technology joins belts to operate as a single unit for improved stability and even load distribution, with a secure strand fit into the sheave groove.

  • Unique tensile cord design gives belt extra strength, added flexibility, and shock-load resistance
  • Molded notches reduce bending stress, especially on small diameter pulleys, while dissipating heat
  • Even load distribution between strands provides better shock-load absorption
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Belt cannot turn over or slip off drive
  • Meets or exceeds SAE J1459 specifications

All Parts

1-10 of 66 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
85410140 2/9412PB 42.125 1069 41.2 1046 1.125 28 HC50 36 false 2
85410145 2/9403PB GS POWERBAND BELT 41 1043 40.3 1024 1.125 28 HC50 36 false 2
85410137 2/9770PB 77.75 1974 77.11 1959 1.125 28 HC50 36 false 2
85410138 2/9765PB 77 1957 76.46 1942 1.125 28 HC50 36 false 2
85410139 2/9630PB 63.625 1615 62.99 1600 1.125 28 HC50 36 false 2
85410141 2/9565PB 57.375 1457 56.5 1435 1.125 28 HC50 36 false 2
85410142 2/9680PB 68.875 1749 67.98 1727 1.125 28 HC50 36 false 2
85410143 2/9405PB 41.375 1052 40.55 1030 1.125 28 HC50 36 false 2
85410144 2/9485PB 49.25 1252 48.5 1232 1.125 28 HC50 36 false 2
85410147 2/9493PB GS POWERBAND BELT 49.875 1268 49.33 1253 1.125 28 HC50 36 false 2
1-10 of 66 Items

For Fleets that Can't Afford Downtime

You'll find Gates® Fleetrunner™ belts working hard in fleet engines all over the world, driving heavy-duty vehicle applications with maximum performance under the most demanding driving conditions. We engineer our Fleetrunner™ PowerBand™ belts to outperform the competition, operating with exceptional efficiency at the lowest cost-per-mile on the market.

We're in it for the Long Haul.

We do more than engineer our Fleetrunner™ belts to service your fleets up to four times longer than other aftermarket belts. We build long-lasting relationships with our customers, distributors, and OEM partners along the way. Whether you need help determining which Gates® solution is best for your application or you need to customize your Fleetrunner™ PowerBand™ belt construction, our team of passionate experts and powerful solutions are always here to make your business even better.