Combines the strength of a wrapped belt construction with the economies of a narrow section V-belt. Transmits more power in a given space and allows more compact drive design than classical section V-belts. In short, it offers you more power and considerably reduces the space needed. This significantly cuts the overall drive cost. Super HC™ V-belts also have exclusive Gates construction features for longer life on your drives.
Part # | 3/3V910 |
---|---|
Product # | 94940000 |
Description | 3/3V910 SUPER HC POWERBAND |
UPC | 770075444398 |
Cross Section | 3V |
Top Width Per Strand (in) | .38 |
Top Width Per Strand (mm) | 10 |
Effective Length (in) | 91 |
Effective Length (mm) | 2311 |
Notched | false |
Outside Circumference (in) | 91.85 |
Outside Circumference (mm) | 2333 |
Section | 3V |
Strand | 3 |
Top Width (in) | 0.36 |
Top Width (mm) | 9 |
Angle. | 40 |
Thickness (in) | 0.39 |
Thickness (mm) | 10 |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 1.95 |
Because your Super HC® PowerBand® belt can handle it. Gates® Super HC® Powerband® belts are engineered for drives where single belts vibrate, turn over, or jump off the pulleys, and work best for operations subjected to pulsating loads. The Powerband® technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than all the belts taken separately.
Super HC® Powerband® belts are designed for high stability and smooth running on the toughest drives, with compact construction to save you drive space and weight thanks to the high transmission efficiency and superior material construction. If you need a custom design for your unique application, contact our team of product engineers.