Made to take on your toughest jobs, Predator Single & PowerBand banded belts are the market leading heavy duty V-belts. The stronger than steel extra heavy-duty belt construction is designed to handle high horsepower motors, frequent shock loads, high heat and the harshest operating environments in extremely demanding applications. They provide extraordinary high-impact strength, capacity and wear resistance. Unique in their extreme robustness and high load carrying capability, they are unrivaled.
Part # | AP45 |
---|---|
Product # | 91850045 |
Description | AP45 |
UPC | 770075134923 |
Cross Section | AP |
Inside Circumference (in) | 45 |
Inside Circumference (mm) | 1143 |
Effective Length (in) | 46.96 |
Effective Length (mm) | 1143 |
Notched | false |
Outside Circumference (in) | 47 |
Outside Circumference (mm) | 1194 |
Number of Ribs | 1 |
Section | AP |
Top Width (in) | 0.5 |
Top Width (mm) | 13 |
Angle. | 39 |
Thickness (in) | 0.35 |
Thickness (mm) | 9 |
Markets/Applications | Predator® belts are well suited as replacement belts for applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, heavy construction and sand/gravel operations. |
---|
Color | Brown |
---|---|
Construction | Banded |
Material | Polychloroprene (Neoprene) |
Belt Notes | Predator® belts do not meet RMA requirements for belt static conductivity. When application requires Predator® belt sets, request belts with same group/match number. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.35 |
Predator® Single Belts aramid tensile cord construction is pound for pound stronger than steel, so they can handle up to 2.2 times more horsepower than standard v-belts. This enables more compact drive design, which reduces overall weight and wear on other drive components.
Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.