The product images shown are Illustrative only and may not be an exact representation of the product.
View All Predator® PowerBand® Belts
11/CP120
Product # 918411120Specifically designed for high-demand applications, the extra heavy-duty belt construction provides extraordinary high impact strength, capacity, and wear resistance.
- Aramid Tensile Cords combine limited stretch with extraordinary strength and durability that is pound-for-pound stronger than steel.
- Bareback Cover resists debris and allows the belt to slip under extreme shock load conditions, reducing heat buildup and prolonging belt life.
- Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.
- Multiple layer Tie Band provides excellent lateral rigidity to prevent belts from turning over or from coming off of the drive.
Specifications
-
Product Details
Part # 11/CP120 / 11/CP120 Product # 918411120 Description 11/CP120 UPC 770075541875 Outside Circumference (in) 124 Section CP Notched false Num Strands 11 -
Application
Markets/Applications Predator® belts are well suited as replacement belts for applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, heavy construction and sand/gravel operations. Size Range/Availability Belt Slitters located onsite at several Gates Service Centers can cut down an existing belt in inventory to the strand width needed. Large Inventory of standard lengths and widths are readily available. See sizing table for details. Made-To-Order Belt Lengths are available in any size from: CP (80 to 400 inch), 3VP (45 to 220 inch), 5VP (50 to 660 inch) and 8VP (100 to 660 inch). Check with Customer Service for minimum order quantity and manufacturing lead time. -
Belt / Sprocket Specifications
Recommended Sheaves Super HC® Sheaves as recommended by DesignFlex® Pro™ drive analysis. -
Notes
Belt Notes Belt part number is constructed by placing the (#) number of strands required followed by a slash (/) in front of the belt size. For example, 5/3VP800 represents a 3VP800 with 5 joined strands. Belt product number is 8 or 9 digits constructed of product series prefix, number of strands, and belt length. For example, 91805080 represents a "3VP" section PowerBand® (9180) with 5 strands (5) that is 80.0 inches (080) long. Predator® belts do not meet RMA requirements for belt static conductivity. When application requires Predator® PowerBand® belt sets, request same group/match number. WARNING: Do NOT use with backside idlers. -
Packaging details
Customer Pack 1 Weight (lbs.) 33.23
Features
The World's Premium Construction V-Belt.
Tackle Tough Applications.
Predator® belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.
Resources