The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hi-Power® Belts

A29.8 HI-POWER II BELT

Product # 90026298

The wrapped classical section Hi-Power V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.

  • Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service life and reduced pulley wear.
  • The vulcanized Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
  • The Flex Weave oil and heat resistant cover protects the belt core from the toughest environments.
  • Product Details
    Part # A29.8
    Product # 90026298
    Description A29.8 HI-POWER II BELT
    UPC 072053220582
    Outside Circumference (in) 31.8
    Outside Circumference (mm) 808
    Section A
    Top Width (in) 0.5
    Top Width (mm) 13
  • Application
    Markets/Applications Suitable for all industrial applications, including v-flat drives.
  • Notes
    Belt Notes Gates Hi-Power® belts are available in A, B, C, D and E cross sections.
    Recommended For Multi-Duty® Sheaves
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2

EQUIPPED FOR YOUR OPERATING ENVIRONMENT.

Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II Belts resist oil, heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

Features and Benefits

  • Flex-Bonded Cords are strongly bound to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.
  • Gates® Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.
  • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
  • Belt Edge is machined for even sheave groove contact, resulting in smoother running and less slip and wear.
  • Match system: All sizes meet Gates UNISET tolerances, they can be installed without matching.
  • Meets RMA oil and heat resistant standards and static conductivity requirements.
  • High-quality rubber compound protects the belt against heat, ozone and sunlight.
  • The belt will not catch fire from heat buildup, even with severe slippage.
  • Long belt life reducing replacement and maintenance costs.
  • Temperature Range: -22°F to 140°F (-30°C to 60°C).
  • Excellent performance/cost ratio.
  • REACH and RoHS 2 compliant.
  • Reliability and efficiency.

LESS STRESS. MORE POWER.

Gates® Flex Weave™ oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex Weave™ fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips