The product images shown are Illustrative only and may not be an exact representation of the product.

Synchro-Power® Polyurethane Timing Belts

Gates Synchro-Power® polyurethane belts are designed for long lasting and energy-efficient performance on both power transmission and linear applications. They are built in endless and open-end versions in various sizes, constructions and tooth designs handling a wide range of loads, speeds and applications.

  • Wide range of tooth profiles to meet all application requirements.
  • Clean, quiet and smooth-running operation.
  • No lubrication required.
  • Standard product suited for -5°C up to +70°C. For applications outside this range, please consult your Gates representative.
  • Suited for use in harsh environments.
  • Broad application range: automatic assembly operations, horizontal and vertical doors, printing applications, conveying equipment, textile industry, packaging machinery … and many more.
  • First class performance on both power transmission (endless) and linear applications (open-end).

All Parts

1-10 of 95 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
150L050U / 150L050U 77580050 150L050U SYNC PWR 0.5 in 0.0375 in 15 in 40
150L075U / 150L075U 77580051 150L075U SYNC PWR 0.75 in 0.0375 in 15 in 40
150L100U / 150L100U 77580052 150L100U SYNC PWR 1 in 0.0375 in 15 in 40
187L050U / 187L050U 77580053 187L050U SYNC PWR 0.5 in 0.0375 in 18.7 in 50
187L075U / 187L075U 77580054 187L075U SYNC PWR 0.75 in 0.0375 in 18.7 in 50
187L100U / 187L100U 77580055 187L100U SYNC PWR 1 in 0.0375 in 18.7 in 50
202L050U / 202L050U 77580056 202L050U SYNC PWR 0.5 in 0.0375 in 20.2 in 54
202L075U / 202L075U 77580057 202L075U SYNC PWR 0.75 in 0.0375 in 20.2 in 54
202L100U / 202L100U 77580058 202L100U SYNC PWR 1 in 0.0375 in 20.2 in 54
210L050U / 210L050U 77580059 210L050U SYNC PWR 0.5 in 0.0375 in 21 in 56
1-10 of 95 Items