The product images shown are Illustrative only and may not be an exact representation of the product.

Synchro-Power® Polyurethane Belts

Gates Synchro-Power® polyurethane belts are designed for long lasting and energy-efficient performance. The endless urethane construction provides higher strength as compared to welded urethane belts, making them well-suited for use in power transmission and high-performance positioning applications.

  • Abrasion, chemical, and wear resistant for extended life.
  • Can be welded endless, and modified in a variety of ways to meet application demands.
  • Modifications include molded profiles, tensile cords, lamination with various backings, and FDA and USDA compliant construction.
  • Polyurethane body is abrasion, chemical and wear resistant for increased durability.
  • Steel tensile cord for length stability.
  • Suited for use in harsh operating environments.
  • Temperature range tolerances from -22°F to +176°F (-30°C to +80°C).
  • Wide range of widths up to 18 inches.
  • Made to order.

All Parts

1-10 of 1775 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
AT10-1010-100 / AT101010100 77624189 AT10-1010-100 SYNC PWR Metric AT 100 mm 10 mm 1010 mm 101
AT10-1010-12 / AT10101012 77624014 AT10-1010-12 SYNC PWR Metric AT 12 mm 10 mm 1010 mm 101
AT10-1010-16 / AT10101016 77624039 AT10-1010-16 SYNC PWR Metric AT 16 mm 10 mm 1010 mm 101
AT10-1010-20 / AT10101020 77624064 AT10-1010-20 SYNC PWR Metric AT 20 mm 10 mm 1010 mm 101
AT10-1010-25 / AT10101025 77624089 AT10-1010-25 SYNC PWR Metric AT 25 mm 10 mm 1010 mm 101
AT10-1010-32 / AT10101032 77624114 AT10-1010-32 SYNC PWR Metric AT 32 mm 10 mm 1010 mm 101
AT10-1010-50 / AT10101050 77624139 AT10-1010-50 SYNC PWR Metric AT 50 mm 10 mm 1010 mm 101
AT10-1010-75 / AT10101075 77624164 AT10-1010-75 SYNC PWR Metric AT 75 mm 10 mm 1010 mm 101
AT10-1050-100 / AT101050100 77624190 AT10-1050-100 SYNC PWR Metric AT 100 mm 10 mm 1050 mm 105
AT10-1050-12 / AT10105012 77624015 AT10-1050-12 SYNC PWR Metric AT 12 mm 10 mm 1050 mm 105
1-10 of 1775 Items

High Performance Polyurethane.

We engineer all our power transmission solutions on the cutting edge of material science, and our Synchro-Power Polyurethane belts are no exception. Polyurethane has a high load capacity in both tension and compression, offering superior flexibility, high tensile strength to increase tear resistance, and high temperature tolerance when compared to conventional belt materials.

Modifications for Every Market.

Urethane belting can be modified in a variety of ways, including the molded profiles, tensile cords, lamination with various backings, and FDA and USDA compliant constructions, in order to suit your unique needs.

You'll find Synchro-Power belts in a range of applications, from automatic assembly operations, printing and conveying applications, to textile, packaging and vacuum conveying machinery - and much more.