• Product Details
    Part # L-075-200-LLUS  /  L075200LLUS
    Product # 77870324
    Description L-075-200-LLUS
    UPC 072053574845
    Pitch 0.375 in
    Profile Timing
    Width 0.75 in
    Roll Length 200 ft
    Material Polyurethane
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.05