The product images shown are Illustrative only and may not be an exact representation of the product.
View All CDX TM High Performance Belt

11M-111T-12CT BLACK GACD

Product # 92550948

Clean, smooth, strong, Gates® Carbon Drive Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords. You can even choose from blue, red, or black to add a little personality.

  • Weather-resistant polyurethane exterior
  • Temperature range -65°F (-53°C) to +185°F (+85°C)
  • Stretch-free carbon fiber tensile cords
  • Color choices available in certain sizes
  • Product Details
    Part # 11M-111T-12CT BLACK
    Product # 92550948
    Description 11M-111T-12CT BLACK GACD
    UPC 770075554677
    Number of Teeth 111
  • Specifications
    Length (mm) 1221
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.31
    Packaging Bulk