Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® HTD® Sprockets

    P12-3M-06AL SPROCKETS

    Product # 78820003

    PowerGrip® HTD® Sprockets are engineered specifically for use with your Gates® PowerGrip® HTD® belts.

    • Full split in bushing allows for easy installation and removal.
    • Precise sprocket design produces positive, press fit to shaft.
    • Precision manufactured and static balanced to eliminate sprocket wobble.
    • Warning: Do not use these sprockets with rim speeds in excess of 6,500 fpm.

    • Product Details
      Part # P12-3M-06AL / P12-3M-06AL
      Product # 78820003
      Description P12-3M-06AL SPROCKETS
      UPC 072053112856
      Belt Width (in) 0.24
      Belt Width (mm) 6
      Number of Teeth 12
      Width (mm) 6

    Precision Engineered for Exceptional Performance.

    As global leaders in material science and manufacturing, we take pride in the precise quality and rigorous standards of form, fit, and function that define Gates® solutions. The precision engineering process ensures all Gates products, including those manufactured at any of our global facilities, are identical for guaranteed interchangeability.

    Does Your Application Need Non-Standard Sprockets?

    When standard power transmission components can't get the job done, Gates team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sprockets, contact the Gates MachineWorks team.

    Resources