View All PowerGrip® GT®3 Belts

GT3 2200-8MGT-50

Product # 93561035

Reduce both initial and operating costs with Gates PowerGrip® GT®3 belt. It has two times the rating of competitive RPP® belts and its predecessors PowerGrip® GT® and HTD®, with the largest selection of belts and sprockets in the industry. At reduced widths, GT3 belts can be used as a direct replacement for most 8mm and 14mm pitch standard rubber RPP® and HTD® synchronous belts.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation
  • Gates patented tooth profile is designed for use with a specific sprocket groove silhouette; sprocket groove-belt tooth combination increases capacity, while improving registration
  • Neoprene body provides protection against grime, grease, oil, and moisture
  • Nylon tooth facing provides a durable surface for long service life
  • PowerGrip® GT®3 belts are available in 2, 3, 5, 8, and 14mm pitch sizes. A single twist cord helps prevent the belt from moving downward on vertical shaft ACHE applications
  • PowerGrip® GT®3 exceeds HTD® in tooth ratchet resistance
  • Rated from -35°C to 100°C
  • Custom PowerGrip® belts can also be made to your requirements, with options including alternative material tensile cords, various rubber compounds, extra backings, and more
  • Product Details
    Part # 2200-8MGT-50  /  2200-8MGT-50
    Product # 93561035
    Description GT3 2200-8MGT-50
    UPC 770075593171
    Profile MGT
    Width 50 mm
    Pitch 8 mm
    Pitch Length 2200 mm
    Number of Teeth 275
  • Application
    Markets/Applications PowerGrip® GT®3 belts are suitable for many applications such as HVAC, textile, printing, machine tools, food processing, conveyors, packaging, agriculture, pumps, compressors, centrifuges, laundry, pulp and paper.
  • Notes
    Belt Notes 8M and 14M PowerGrip® GT®3 belts are conductive in accordance with ISO 9563. When belt drive systems are located in potentially hazardous environments, safe and reliable dissipation of electrostatic charges is critical - a secondary means of dissipation such as static grounding brushes is recommended. PowerGrip® GT®3 part numbers are comprised of pitch, pitch length and width. For example; part number 3150-14MGT-55 denotes a 3150mm pitch length, 14mm pitch and 55mm width.
    WARNING: Do NOT use HTD® or RPP® profile sprockets in new designs. PowerGrip® GT®3 belts can be used on existing HTD® or HT100® sprockets as replacement belts, usually at the next narrowest width. New drive designs must use the PowerGrip® GT®2 sprockets, because of the high torque capacity of PowerGrip® GT®3 belts.
  • International Standards
    Trademarks HT100® is a Registered Trademark of Reliance Electric. RPP® is a Registered Trademark of Carlisle Power Transmission Products Inc.
  • Belt / Sprocket Specifications
    Recommended Sprockets PowerGrip® GT®2 Sprockets
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.35

Belt Performance By The Numbers.

Exceptional Engineering at Every Inch.

Our engineers worked tirelessly to construct our high performance PowerGrip® GT®3 Belts. The technologically advanced fiberglass tensile cord equips this belt for greater carrying, tension, and pressure capacity, with a helically wound tensile member for strength, flex life, and elongation resistance. The belt's elastomeric teeth are precision manufactured for accurate spacing, with a low-friction nylon facing to protect the tooth surfaces against wear,environmental pollution, and contaminants.

Equip your application with the power of Gates PowerGrip® Belts.