View All Long Length PowerGrip® Timing Belting

LL037MXL

Product # 93142014

The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Steel tensile cord is available in some belt types for added length stability.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • Product Details
    Part # LL037MXL  /  LL037MXL
    Product # 93142014
    Description LL037MXL
    UPC 072053625806
    Pitch 0.08 in
    Profile Timing
    Width 0.375 in
    Material Chloroprene
  • Application
    Markets/Applications Long length PowerGrip® Timing belting is a cost effective, low maintenance drive alternative that is well suited for linear movement, positioning and conveying applications.
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Notes
    Belt Notes Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Continuous lengths may require lead times. Minimum order lengths for fiberglass tensile cord belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order lengths for steel tensile belting is 98 feet, ordered in 98 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Check with Customer Service.
  • Packaging details
    Customer Pack 330
    Weight (lbs.) 0.009
    Max. Cont. Length 300 ft.
    Min. Order Qty. 50 ft.