The trapezoidal tooth profile makes this belt well suited for use in positioning applications. A comprehensive range of open-ended belts which can be easily cut to the required length. Extended Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and elevators), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).
Part # | LL100H |
---|---|
Product # | 93140008 |
Description | LL100H TIMING BELTING |
UPC | 072053625929 |
Pitch Length (in) | 110 |
Pitch Length (mm) | 2794 |
Pitch (in) | 0.5 |
Pitch (mm) | 13 |
Section | 3M |
Height (in) | 0.09 |
Height (mm) | 2.29 |
Width (in) | 1 |
Width (mm) | 25.4 |
Markets/Applications | Long length PowerGrip® Timing belting is a cost effective, low maintenance drive alternative that is well suited for linear movement, positioning and conveying applications. |
---|
Color | Black |
---|
Notes | Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Continuous lengths may require lead times. Minimum order lengths for fiberglass tensile cord belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order lengths for steel tensile belting is 98 feet, ordered in 98 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Check with Customer Service. |
---|---|
Recommended For | PowerGrip® Timing Pulleys |
Belt Notes | Continuous lengths, if needed, must be specified when ordering, and must be ordered in increments of the minimum order quantity (unless ordering the maximum continuous lengths). Continuous lengths may require lead times. Minimum order lengths for fiberglass tensile cord belting is 50 feet, ordered in 50 foot increments thereafter. Minimum order lengths for steel tensile belting is 98 feet, ordered in 98 foot increments thereafter. Minimum order quantities may vary for non-standard widths. Check with Customer Service. |
Customer Pack | 200 |
---|---|
Weight (lbs.) | 0.12 |