• Product Details
    Part # AT10-25-100M-LLUS  /  AT1025100MLLUS
    Product # 77874362
    Description AT10-25-100M-LLUS
    UPC 072053595543
    Pitch 10 mm
    Profile Metric AT
    Width 25 mm
    Roll Length 100 m
    Material Polyurethane
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Application
    Markets/Applications Synchro-Power® belting is ideal for various applications such as, vacuum conveyors, linear positioning, assembly conveyors, robotics, packaging conveying, glass conveyors, incline conveyors, paper transfer, wafer conveying, food and beverage and indexing.
  • Notes
    Belt Notes Synchro-Power® LL belting is made-to-order. Contact Customer Service for price and availability.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.31