The product images shown are Illustrative only and may not be an exact representation of the product.
View All Poly Chain® GT™2 Sprockets-ACHE

F8M-40S-21SH GT SPKT

Product # 77279540

Strong, durable sprockets designed for use with your PowerGrip GT™2 belts.

  • Full split in bushing allows easy installation and removal.
  • Poly Chain® GT™2 Sprockets keep overhung load below manufacturers recommendation.
  • Precise sprocket design produces positive, press fit to shaft.
  • Smaller, narrower sprockets save shaft space, keep the load closer to bearing and extend life of reducer.
  • Sprockets are precision manufactured and static balanced.
  • Product Details
    Part # F8M-40S-21  /  F8M40S21
    Product # 77279540
    Description F8M-40S-21SH GT SPKT
    UPC 072053827972
    Pitch 8 mm
    Number of Grooves 40
    Width 21 mm
    Pitch Diameter 4.01 in
    Rebore false
    Bore Bushing SH
    Bore Range Min 0.5 in
    Bore Range Max 1.625 in
    Material Cast Iron
    Profile GT
  • Application
    Markets/Applications Use with any Poly Chain® belts.
  • Notes
    Belt Notes Abbreviations used for sprocket materials: GI=Gray Iron, DI=Ductile Iron, SiS=Sintered Steel, ST=Steel, CI=Cast Iron. Details shown which do not affect drive function or overall weight may be changed without notification. On a sprocket, pitch is the distance between groove centers and is measured on the pitch circle of the sprocket. The pitch circle of the sprocket coincides with the pitch line of the belt mating with it. The pitch diameter of the sprocket is always greater than its outside diameter. Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number 8MX-48S-12 denotes 8mm pitch, 48 grooves, "S" for sprocket and 12mm width. Sprockets with 90 or more groves do not have flanges.
    WARNING: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm.
  • International Standards
    Trademarks QD® is a Registered Trademark of Emerson Electric.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.3