An innovative construction combined with the Gates tooth profile makes the Curve Saw belt compact and lightweight with extraordinary strength and load carrying capacity. The Curve Saw belt can be used on the toughest shock loaded applications to reduce downtime.
Part # | 14M-2520-125PS |
---|---|
Product # | 92790646 |
Description | 14M-2520-125PS |
UPC | 072053496567 |
Pitch Length (in) | 99.21 |
Pitch Length (mm) | 2520 |
Pitch (in) | 0.551 |
Pitch (mm) | 14 |
Section | 14M |
Number of Teeth | 180 |
Height (in) | 0.236 |
Height (mm) | 6 |
Length (mm) | 2519.93 |
Width (in) | 4.921 |
Width (mm) | 125 |
Markets/Applications | All industrial markets, but particularly suited for Curve Saw applications or any shock loaded application requiring synchronization. |
---|
Recommended For | Poly Chain® GT™2 Sprockets - 14M |
---|---|
WARNING: | New designs must utilize the Poly Chain® GT™2 Sprockets because of the high torque capacity of the Curve Saw Poly Chain® GT™2 Belt. |
Belt Notes | Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a Poly Chain® GT™2 belt lies within the tensile member. |
Customer Pack | 2 |
---|---|
Weight (lbs.) | 4.4 |