View All Refrigeration Belts

5559 REFRIGERATION BELT

Product # 92120726

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5559
    Product # 92120726
    Description 5559 REFRIGERATION BELT
    UPC 770075716594
    Effective Length (in) 44.3
    Effective Length (mm) 1124
    Top Width (in) 0.66
    Top Width (mm) 17
    Section BX
    Angle 38
    Notched false
  • Product Attributes
    Application Type Refrigeration Belts
    Category Classical Section Molded Notch V-Belts
  • Construction
    Construction Cogged
    Material Aramid
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.31
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips