View All Refrigeration Belts

5558 REFRIGERATION BELT

Product # 93880035

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5558
    Product # 93880035
    Description 5558 REFRIGERATION BELT
    UPC 770075716112
    Effective Length (in) 83.68
    Effective Length (mm) 2125
    Top Width (in) 1.158
    Top Width (mm) 29
    Section 3VX
    Angle 38
    Notched false
    Num Strands 3
  • Product Attributes
    Application Type Refrigeration Belts
    Category Narrow Section Molded Notch Joined V-Belts
  • Construction
    Construction Banded
    Material Polyester
  • Specifications
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.38
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips