Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CoolRunner™ Belts

    5552 REFRIGERATION BELT

    Product # 94940007

    Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

    • Product Details
      Part # 5552
      Product # 94940007
      Description 5552 REFRIGERATION BELT
      UPC 770075715573
      Belt Nominal E.L. (in) 68.85
      Cross Section 3V
      Top Width Per Strand (in) .38
      Top Width Per Strand (mm) 10
      Category Narrow Section Wrapped Joined V-Belts
      Effective Length (in) 68.85
      Effective Length (mm) 1749
      Notched false
      Outside Circumference (in) 69.67
      Outside Circumference (mm) 1770
      Section 3V
      Strand 2
      Top Width (in) 0.8
      Top Width (mm) 20
      Angle. 38
      Thickness (in) 0.34
      Thickness (mm) 9
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips