Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All CoolRunner™ Belts

    6565 REFRIGERATION BELT

    Product # 92266565

    Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refrigeration Belts to keep your reefer unit up and running.

    • Product Details
      Part # 6565
      Product # 92266565
      Description 6565 REFRIGERATION BELT
      UPC 072053023879
      Belt Nominal E.L. (in) 107.24
      Cross Section A
      Category Classical Section Wrapped V-Belts
      Effective Length (in) 107.24
      Effective Length (mm) 2724
      Notched false
      Outside Circumference (in) 107.22
      Outside Circumference (mm) 2723
      Section A
      Top Width (in) 0.54
      Top Width (mm) 14
      Angle. 39
      Thickness (in) 0.34
      Thickness (mm) 9
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips