View All Refrigeration Belts

5530 REFRIGERATION BELT

Product # 92120317

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5530
    Product # 92120317
    Description 5530 REFRIGERATION BELT
    UPC 072053407525
    Effective Length (in) 67
    Effective Length (mm) 1702
    Top Width (in) 0.5
    Top Width (mm) 13
    Section AX
    Angle 38
    Notched false
  • Product Attributes
    Application Type Refrigeration Belts
    Category Classical Section Molded Notch V-Belts
  • Construction
    Material Polyester
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.43
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips