View All Refrigeration Belts

5543 REFRIGERATION BELT

Product # 94940001

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

  • Product Details
    Part # 5543
    Product # 94940001
    Description 5543 REFRIGERATION BELT
    UPC 770075449782
    Effective Length (in) 50.94
    Effective Length (mm) 1294
    Top Width (in) 0.75
    Top Width (mm) 19
    Section 3V
    Angle 38
    Notched false
    Num Strands 2
  • Product Attributes
    Application Type Refrigeration Belts
    Category Narrow Section Wrapped Joined V-Belts
  • Construction
    Construction Banded
    Material Aramid
  • Specifications
    Top Width Per Strand (in) .38
    Top Width Per Strand (mm) 10
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.58
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips