The product images shown are Illustrative only and may not be an exact representation of the product.

Refrigeration Belts

Gates Refrigeration Belts are specially designed to meet the needs of these unique applications. Featuring OE-Exact construction and dimensions, you can trust Gates Refirgeration Belts to keep your reefer unit up and running.

All Parts

1-10 of 56 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
5500 92900161 5500 REFRIGERATION BELT 56.25 1430 0.75 19 3VX 38 false 2
5501 92900149 5501 REFRIGERATION BELT 71.07 1805 0.75 19 3VX 38 false 2
5502 92900147 5502 REFRIGERATION BELT 64.79 1646 0.75 19 3VX 38 false 2
5503 92900145 5503 REFRIGERATION BELT 51.932 1319 0.75 19 3VX 38 false 2
5504 92900143 5504 REFRIGERATION BELT 65.079 1653 0.75 19 3VX 38 false 2
5506 92205506 5506 REFRIGERATION BELT 131.9 3350 0.66 17 B 40 false
5508 92225346 5508 REFRIGERATION BELT 59 1500 0.38 10 3V 39 false
5509 92225342 5509 REFRIGERATION BELT 81 2055 0.38 10 3V 40 false
5510 92120304 5510 REFRIGERATION BELT 35.13 890 0.5 13 AX 38 false
5511 92900163 5511 REFRIGERATION BELT 53.968 1371 0.75 19 3VX 38 false 2
1-10 of 56 Items

PRODUCT RESOURCES

Manuals, Guides & Tech Tips