View All FleetRunner® V-Belts

9290HD FLEETRUNNER V BELT

Product # 87110290

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9290HD
    Product # 87110290
    Description 9290HD FLEETRUNNER V BELT
    UPC 072053775716
    Outside Circumference (in) 29.37
    Outside Circumference (mm) 746
    Effective Length (in) 28.99
    Effective Length (mm) 736
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3
  • Fits models