View All FleetRunner® V-Belts

9440HD FLEETRUNNER V BELT

Product # 87110440

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9440HD
    Product # 87110440
    Description 9440HD FLEETRUNNER V BELT
    UPC 072053776362
    Outside Circumference (in) 44.38
    Outside Circumference (mm) 1127
    Effective Length (in) 44
    Effective Length (mm) 1118
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.44
  • Fits models