View All FleetRunner® V-Belts

9555HD FLEETRUNNER V BELT

Product # 87110555

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9555HD
    Product # 87110555
    Description 9555HD FLEETRUNNER V BELT
    UPC 072053776638
    Outside Circumference (in) 55.83
    Outside Circumference (mm) 1418
    Effective Length (in) 55.45
    Effective Length (mm) 1408
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.55
  • Fits models