Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All FleetRunner® V-Belts

    9700HD FLEETRUNNER V BELT

    Product # 87110700

    Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.

    • Product Details
      Part # 9700HD
      Product # 87110700
      Description 9700HD FLEETRUNNER V BELT
      UPC 072053776737
      Cross Section HC50
      Effective Length (in) 70.01
      Effective Length (mm) 1778
      Notched true
      Outside Circumference (in) 70.95
      Outside Circumference (mm) 1802
      Section HC50
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9