View All FleetRunner® V-Belts

9680HD FLEETRUNNER V BELT

Product # 87110680

Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.Gates - Driven By Possibility

  • Product Details
    Part # 9680HD
    Product # 87110680
    Description 9680HD FLEETRUNNER V BELT
    UPC 072053776713
    Outside Circumference (in) 68.39
    Outside Circumference (mm) 1737
    Effective Length (in) 68.01
    Effective Length (mm) 1727
    Top Width (in) 0.51
    Top Width (mm) 13
    Section HC50
    Angle 38
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.68
  • Fits models