The product images shown are Illustrative only and may not be an exact representation of the product.
View All Serpentine Installation Ratchet Set

91011 SERP RATCHET WRENCH

Product # 74680011

Facilitates the speedy release of tension on serpentine belt drives. Reversible, 21-tooth ratcheting heads on each end allow for better tool positioning and more swing than standard serpentine belt wrenches.

  • Product Details
    Part # 91011
    Product # 74680011
    Description 91011 SERP RATCHET WRENCH
    UPC 072053538632
  • Application
    Product Description Includes eight sizes for maximum application coverage: 13mm, 14mm, 15mm, 16mm, 17mm, 3/8", 1/2" and 3/4". Provides fast way of releasing tension on serpentine belt drives. Reversible, 21-tooth ratcheting heads on each end allow for better tool positioning and more swing than standard serpentine belt wrenches. Wrenches are 21 1/2" long, 6" longer than competitive designs for increased leverage.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.25