The product images shown are Illustrative only and may not be an exact representation of the product.
View All PowerClean™ Flush Tool & Accessories

91002-6 3/4 HEATER HOSE CONNECTOR

Product # 746800046

Using clean water and compressed air, the Power Clean Flush Tool "water hammers" accumulated sludge and scale deposits without the use of harsh chemicals or solvents. It cleans radiators, heat exchangers, hoses and engine blocks more effectively than conventional flushes, maintains system integrity and ensures warranty coverage on replacement parts, including water pumps.

  • The Gates® Power Clean Flush Tool patented process uses fixed dimensional control of the air and liquid flow paths.
  • The process allows air to pressurize the cleaning fluid to scrub deep into corners and crevices, eliminating trapped debris.
  • While the "pulse" is intensified with some limited back pressure, the pressure is immediately regulated to a safe level if a hard blockage exists eliminating the possibility of heater core damage from excessive system pressure.
  • Product Details
    Part # 91002-6
    Product # 746800046
    Description 91002-6 3/4 HEATER HOSE CONNECTOR
    UPC 770075516309
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1

Scrubs and removes sediment in the cooling system.