View All PowerClean™ Flush Tool & Accessories

91002 PULSATING FLUSH TOOL

Product # 74680004

Using clean water and compressed air, the Power Clean Flush Tool "water hammers" accumulated sludge and scale deposits without the use of harsh chemicals or solvents. It cleans radiators, heat exchangers, hoses and engine blocks more effectively than conventional flushes, maintains system integrity and ensures warranty coverage on replacement parts, including water pumps.

  • The Gates Power Clean Flush Tool patented process uses fixed dimensional control of the air and liquid flow paths.
  • The process allows air to pressurize the cleaning fluid to scrub deep intocorners and crevices, eliminating trapped debris.
  • While the "pulse" is intensified with some limited backpressure, the pres­sure is immediately regulated to a safe level if a hard blockage exists eliminating the possibility of heater core damage from excessive system pressure.
  • Product Details
    Part # 91002
    Product # 74680004
    Description 91002 PULSATING FLUSH TOOL
    UPC 770075514022
  • Application
    Product Description 5/8" and 3/4" heater hose barbs for flushing heater cores or engine blocks. Cooling systems can be difficult to flush completely due to accumulated debris. Inadequate flushing can ruin a newly installed water pump and result in warranty problems and frustrated customers. Make sure you perform a complete cooling system flush by using clean water and compressed air. The PowerClean™ Flush Tool "water hammers" accumulated sludge and scale deposits without the use of harsh chemicals or solvents. It cleans radiators, heat exchangers, hoses and engine blocks more effectively than conventional flushes, maintains system integrity and ensures warranty coverage on replacement parts, including water pumps. The Power Clean™ Flush Tool patented process uses fixed dimensional control of the air and liquid flow paths. The process allows air to pressurize the cleaning fluid to scrub deep into corners and crevices, eliminating trapped debris. Durable protective storage case with room for additional items. Large rubber tip f
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 9.08

Scrubs and removes sediment in the cooling system.