The product images shown are Illustrative only and may not be an exact representation of the product.
View All Multi-Lock Tool

91009 MULTI LOCK TOOL

Product # 74680029

Gates® Multi-Lock Tool is used to lock dual overhead cam sprockets in place during a timing belt change.

  • Holds camshaft position while belt is removed
  • Product Details
    Part # 91009
    Product # 74680029
    Description 91009 MULTI LOCK TOOL
    UPC 072053538625
  • Application
    Product Description Fits onto sprockets and extends to hold sprocket teeth. Incorporates "variable pitch" adjustable arms to fit various diameters and tooth pitches. Includes extension bar for wider spaced cams. Multi-Lock tool "locks" twin camshafts in place during timing belt replacement or engine overhaul. Ratchet locking handle provides compact, strong lever action for secure positioning. Unique design is fully adjustable to fit numerous applications including diesel injector pump sprockets and sprockets that are positioned closely together, like those on Mitsubishi or GM EcoTec engines.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.8