Proper tension, installation and maintenance can extend belt life and reduce costly downtime.
Part # | 212 INDUCTIVE SENSOR |
---|---|
Product # | 74200212 |
Description | INDUCTIVE SENSOR |
UPC | 072053287806 |
Length (mm) | 1000 |
Use With | 550C Sonic Tension Meter |
---|
Notes | Inductive Sensor (Magnets Included). |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |