The product images shown are Illustrative only and may not be an exact representation of the product.
View All ABDS/SBDS Display
91046 ABDS BELT DISPLAY MATL
Product # 76531020Gates® System Smart Belt Education Display will help explain the importance of serpentine and timing belt systems maintenance, thereby giving you the confidence to invest in complete system replacement. By understanding how these systems work and wear together, you'll avoid expensive system failures. Be System Smart and replace the full serpentine or timing system, and not just a single part.
- Dual-sided display rotates 360 degrees to show either Serpentine or Timing System.
- 3D unit has real belts and moving system components.
- Built-in brochure holder at top of display
- 50 Be System Smart consumer brochures included
- Sturdy construction sits securely on countertop
- Size: 18"H x 10" W x 3"D
Specifications
-
Product Details
Part # 91046 Product # 76531020 Description 91046 ABDS BELT DISPLAY MATL UPC 770075516231 -
Application
Product Description ABDS kit includes: ABDS Display, Laser Alignment Tool, Consumer Tri-Fold 25-pack, Consumer Tri-Fold Holder, 10 Belt Wear Gauges with Instruction Cards, ABDS Counter Mat and ABDS Poster. Gates interactive Accessory Belt Drive System (ABDS) Display engages and educates customers, helping service centers increase sales on complete ABDS repairs. -
Packaging details
Customer Pack 1 Weight (lbs.) 10.93
Resources