The product images shown are Illustrative only and may not be an exact representation of the product.
View All RPM® Timing Component Kits with Water Pump

TCKWP306AMRB

Product # 77824419

In racing, timing is everything. Gates® RPM® Timing Component Kits with Water Pump give you everything you need to replace your critical timing system at once with components that deliver OE or better performance and durability. Get to the finish line faster with Gates Racing Performance Muscle.

  • Designed and engineered for racing applications
  • Most kits include OE tensioners and idlers
  • Popular kits for racing applications
  • Timing Component Kits include: specially designed RPM timing belts, idler(s), tensioners, water pump, and supporting hardware
  • Product Details
    Part # TCKWP306AMRB
    Product # 77824419
    Description TCKWP306AMRB
    UPC 770075535744
  • Product Attributes
    Number of Components 4
    Number of Idlers 0
    Number of Tensioners 2
    Number of Timing Belts 1
    Number of Water Pumps 1
  • Construction
    Color Blue
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.14
  • Fits models

Perform Better

Gates® RPM™ Timing Component Kits are designed for serious professional and amateur racers who demand maximum performance and reliability on the track. Every part in our RPM™ Timing Component Kits - timing belts, idler(s), tensioners, and supporting hardware - is made from advanced materials built to stand up to extreme racing conditions and backed by our decades of experience working with industry-leading automotive OEMs.

Modify Your Ride

Gates® RPM™ Timing Component Kits are engineered and manufactured to meet the special needs of racing enthusiasts, providing high-quality, aftermarket parts compatible with a range of vehicles including select Acura, Honda, Mitsubishi, Subaru, and Toyota models.