PowerGrip® Timing Pulleys

Twin Power® belts have precision-formed elastomeric teeth on both sides to provide high-loading capacity synchronization from both driving surfaces. Gates PowerGrip® Twin Power® Timing Belts are suitable for all industrial serpentine applications that require rotation reversal in some driven shafts.

  • Gates Twin Power belts have nylon facing on both tooth surfaces to provide equal load carrying capabilities on either side of belt.
  • Belt capacity is equal to standard single-sided PowerGrip Timing belts.
  • High efficiency positive drive.
  • High tooth jump resistance.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Recommended Pulleys: PowerGrip® Timing Pulleys

All Parts

1-10 of 229 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
PB100MXL025 78260295 PB100MXL025 PWRGR PULLEY 0.08 in 100 0.25 in 2.546 in false MPB 0.3125 in 0.75 in Aluminum Timing
PB10L050 78230301 PB10L050 MPB PULLEY 0.375 in 10 0.5 in 1.194 in false MPB 0.375 in 0.5 in Steel Timing
PB10MXL012 78260273 PB10MXL012 0.08 in 10 0.125 in 0.255 in false MPB 0.125 in 0.125 in Aluminum Timing
PB10MXL025 78260010 PB10MXL025 PWRGR PULLEY 0.08 in 10 0.25 in 0.255 in false MPB 0.125 in 0.125 in Aluminum Timing
PB10XL025 78231500 PB10XL025 0.2 in 10 0.25 in 0.637 in false MPB 0.1875 in 0.25 in Steel Timing
PB10XL037 78230101 PB10XL037MPB PULLEY 0.2 in 10 0.375 in 0.637 in false MPB 0.1875 in 0.1875 in Steel Timing
PB11MXL012 78260274 PB11MXL012 0.08 in 11 0.125 in 0.28 in false MPB 0.125 in 0.125 in Aluminum Timing
PB11MXL025 78260011 PB11MXL025 PWRGR PULLEY 0.08 in 11 0.25 in 0.28 in false MPB 0.125 in 0.125 in Aluminum Timing
PB11XL025 78231501 PB11XL025 0.2 in 11 0.25 in 0.7 in false MPB 0.1875 in 0.25 in Steel Timing
PB11XL037 78230106 PB11XL037MPB PULLEY 0.2 in 11 0.375 in 0.7 in false MPB 0.1875 in 0.1875 in Steel Timing
1-10 of 229 Items

We're Taking Down Downtime.

Gates Twin Power PowerGrip Belts run quieter than roller chain drives and eliminate the need for lubrication and re-tensioning to reduce maintenance, downtime and labor in your operations.

Give Your Applications 100% on Both Sides, Without Compromise.

Twin Power® can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides – provided the sum of the loads does not exceed the maximum capacity.